Copper Hammer EA575WW-5

Copper Hammer EA575WW-5

【Product Specifications】
・Material-Heah:copper, Handle:wood
・Weight(g)-1500
・Head dia.-45mm
・Length-360

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA575WW-5

Part Number
EA575WW-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA575WW-5 in the Copper Hammer EA575WW-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support