Dead Blow Urethane Hammer EA575WX-12

Dead Blow Urethane Hammer EA575WX-12

【Product Specifications】
・Material-Head: Urethane resin
・This product causes little rebound and is easy to use, minimizing hand fatigue.
・Several-dozen-fold service life compared to conventional plastic hammers
・No damage will be caused on precision machines and coated components.
・Head dia.…48mm
・Head weight…450g
・Length…330mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA575WX-12

Part Number
EA575WX-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA575WX-12 in the Dead Blow Urethane Hammer EA575WX-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support