Soft Face Hammer EA575WX-4

Soft Face Hammer EA575WX-4

【Product Specifications】
・Material-Head: Urethane, Handle: Fiberglass
・Choose a replacement head from EA575WX-5 to -8.
・Head dia.…41mm
・Length…345mm
・Weight…980g

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA575WX-4

Part Number
EA575WX-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA575WX-4 in the Soft Face Hammer EA575WX-4 series.

Additional Products in this Category

Tech Support