Wood Hammer EA575WY-73

Wood Hammer EA575WY-73

【Product Specifications】
・Material-Oak
・Total weight-500g
・Overall length-360mm
・Head dia.-60mm
・Hammer made of wood prevents damaging the wood.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA575WY-73

Part Number
EA575WY-73
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA575WY-73 in the Wood Hammer EA575WY-73 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support