High-Impact Hammer EA575WZ-4

High-Impact Hammer EA575WZ-4

【Product Specifications】
・Handle-Fiberglass
・The head is hard resin and serves as a substitute for a copper hammer.
・Choose a replacement head from EA575WZ-11 to -14.
・Head dia.…38mm
・Head weight…1,100g
・Length…345mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA575WZ-4

Part Number
EA575WZ-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA575WZ-4 in the High-Impact Hammer EA575WZ-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support