Leather Punch EA576H-2A

Leather Punch EA576H-2A

【Product Specifications】
・Material-S45C
・Dim.(ID.)…2mm
・Length…84mm

Part Number

Configured Part Number is shown.

EA576H-2A

Part Number
EA576H-2A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA576H-2A in the Leather Punch EA576H-2A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support