Sash Putty Knife EA579E-1

Sash Putty Knife EA579E-1

【Product Specifications】
・Overall length-245mm
・Blade material-Stainless steel
・Hardness-Medium soft
・Blade width…4.5mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA579E-1

Part Number
EA579E-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA579E-1 in the Sash Putty Knife EA579E-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support