Wire stripper EA580DB-1

Wire stripper EA580DB-1

【Product Specifications】
・Capacity(solid wire)-0.8, 1.0, 1.3, 1.6, 2.0, 2.6mm
・Overall length-150mm
・With a spring

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA580DB-1

Part Number
EA580DB-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA580DB-1 in the Wire stripper EA580DB-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support