VVF Cable Stripper EA580EC

VVF Cable Stripper EA580EC

【Product Specifications】
・Only for V.V.F.
・Application-V.V.F.(flat vinyl sheath)2 cores: dia. 1.6 to 2.0mm, 3 cores: dia. 1.6mm
・Overall length-170mm
・Specification…Body

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA580EC

Part Number
EA580EC
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA580EC in the VVF Cable Stripper EA580EC series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support