Chamfering Cutter For Slab EA588DE

Chamfering Cutter For Slab EA588DE

【Product Specifications】
・Overall length-225mm
・Material-Blade: Stainless steel, Body: Galvanized steel
・22° to 45° of chamfering is possible.
・By changing a position of blade,chamfering depth can be adjusted.
・Name…Body

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA588DE

Part Number
EA588DE
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA588DE in the Chamfering Cutter For Slab EA588DE series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support