Set of 2 Detailed Work Knives EA588FD-2

Set of 2 Detailed Work Knives EA588FD-2

【Product Specifications】
・Thin-end-Full length: 220mm, Blade length: 110mm
・Thick-end-Full length: 200mm, Blade length: 60mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA588FD-2

Part Number
EA588FD-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA588FD-2 in the Set of 2 Detailed Work Knives EA588FD-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support