Cutting Knife EA588GC-12

Cutting Knife EA588GC-12

【Product Specifications】
・Blade material-Special steel(Hardening)
・Length…160mm
・Blade width…12mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA588GC-12

Part Number
EA588GC-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA588GC-12 in the Cutting Knife EA588GC-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support