Natural Leather Strop EA588GD-51

Natural Leather Strop EA588GD-51

【Product Specifications】
・Body dim.-220 x 50 x 20mm
・For touchup of blades
・Base type that allows fine adjustment of force
・Use this product together with EA588GD-53.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA588GD-51

Part Number
EA588GD-51
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA588GD-51 in the Natural Leather Strop EA588GD-51 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support