Natural Leather Strop EA588GD-52

Natural Leather Strop EA588GD-52

【Product Specifications】
・Dim.-300 x 40 x 20mm
・Leather wrapped around both sides
・Use this product together with EA588GD-53.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA588GD-52

Part Number
EA588GD-52
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA588GD-52 in the Natural Leather Strop EA588GD-52 series.

Additional Products in this Category

Tech Support