Adze EA588GE-13

Adze EA588GE-13

【Product Specifications】
・Overall length--2, -3, -5: 460mm, -13: 275mm
・Forging
・Blade material-Chrome vanadium steel
・Blade form…Straight
・Blade width…50mm
・Weight…0.58kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA588GE-13

Part Number
EA588GE-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA588GE-13 in the Adze EA588GE-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support