Flat Spoon Type Carving Chisel EA588GV-3

Flat Spoon Type Carving Chisel EA588GV-3

【Product Specifications】
・Overall length-245mm
・Blade material-Chrome vanadium steel
・Blade width…3mm

Part Number

Configured Part Number is shown.

EA588GV-3

Part Number
EA588GV-3
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA588GV-3 in the Flat Spoon Type Carving Chisel EA588GV-3 series.

Additional Products in this Category

Tech Support