Cutter Knife Spare Blade (For EA589AB-21,22/10Sheet ) EA589-2【10 Pieces Per Package】

Cutter Knife Spare Blade (For EA589AB-21,22/10Sheet ) EA589-2

【Product Specifications】
・Replacement blade for EA589AB-21, EA589AB-22
・Length…125mm
・Blade width…25mm
・Blade thickness…0.7mm
・Weight…190g
・Quantity…10 pieces.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA589-2

Part Number
EA589-2
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589-2 in the Cutter Knife Spare Blade (For EA589AB-21,22/10Sheet ) EA589-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support