• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/15 to 6:00 p.m. (EST) 12/16/2018. We apologize for the inconvenience.

Snap Ring Pliers For Inside & Outside EA590M-2

Snap Ring Pliers For Inside & Outside EA590M-2

【Product Specifications】
・Full length-160mm
・Shaft ring dia.-3.2 to 25.4mm
・Hole ring dia.-6.4 to 25.4mm
・Just switching the lever allows replacement for shaft and hole.
・The claws can be replaced with the included hex key wrench.
・Name…Body

Part Number

Configured Part Number is shown.

EA590M-2

Part Number
EA590M-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA590M-2 in the Snap Ring Pliers For Inside & Outside EA590M-2 series.

Additional Products in this Category

Tech Support