Lettering Plate Set EA591BX-2

Lettering Plate Set EA591BX-2

【Product Specifications】
・Material-Brass
・For ink, use EA762-3, and for roller brush, use EA762-1, -2.
・Usable as a single character plate individually or as a joined character plateAlphabet (A to Z): 26 pcs, number (1 to 0): 10 pcs Comma, dash, period and &: 1 pc each, space: 2 pcs, others: 3 pcs, total: 45 pcs
・Character,Number Size…Approx. 19.1mm
・Plate size-57(H)x25(W)mm(in the case of alphabet A)※The plate width varies according to each characters.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA591BX-2

Part Number
EA591BX-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA591BX-2 in the Lettering Plate Set EA591BX-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support