Tag, Blank EA591HD-7

Tag, Blank EA591HD-7

【Product Specifications】
・Hole dia.-3.2mm
・Material…Aluminumthickness-1mm
・Dim. (mm)…38 x 76

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA591HD-7

Part Number
EA591HD-7
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA591HD-7 in the Tag, Blank EA591HD-7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support