Tag, Blank EA591HE-5

Tag, Blank EA591HE-5

【Product Specifications】
・Material…Aluminumthickness-1mm
・Dim. (mm)…25 x 54
・Hole dia.…3.2mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA591HE-5

Part Number
EA591HE-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA591HE-5 in the Tag, Blank EA591HE-5 series.

Additional Products in this Category

Tech Support