Number Check (25 Pcs) EA591HH-5

Number Check (25 Pcs) EA591HH-5

【Product Specifications】
・Material-Brass
・Hole dia.-4mm
・Dia.-25mm
・Thickness-1mm
・Weight-100g per 25 pcs
・Plate for key management (hotel, warehouse, machine room, etc.)
・Printing is for one side only.
・Number…101 to 125

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA591HH-5

Part Number
EA591HH-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA591HH-5 in the Number Check (25 Pcs) EA591HH-5 series.

Additional Products in this Category

Tech Support