Number Check (25 Pcs) EA591HH-8

Number Check (25 Pcs) EA591HH-8

【Product Specifications】
・Material-Brass
・Hole dia.-4mm
・Dia.-25mm
・Thickness-1mm
・Weight-100g per 25 pcs
・Plate for key management (hotel, warehouse, machine room, etc.)
・Printing is for one side only.
・Number…176 to 200

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA591HH-8

Part Number
EA591HH-8
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support