Tag, Blank EA591HJ-21

Tag, Blank EA591HJ-21

【Product Specifications】
・Material…SUSthickness 0.8mm
・Dim. (mm)…27 x 27
・Hole dia. (mm)…3.1

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA591HJ-21

Part Number
EA591HJ-21
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA591HJ-21 in the Tag, Blank EA591HJ-21 series.

Additional Products in this Category

Tech Support