Tag, Blank EA591HK-2

Tag, Blank EA591HK-2

【Product Specifications】
・Hole dia.-4.7mm
・Material…Aluminum thickness: -1mm
・Dim. (mm)…32 x 32

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA591HK-2

Part Number
EA591HK-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA591HK-2 in the Tag, Blank EA591HK-2 series.

Additional Products in this Category

Tech Support