Tag, Blank EA591HK-23

Tag, Blank EA591HK-23

【Product Specifications】
・Hole dia.-4.7mm
・Material…SUS thickness -1mm
・Dim. (mm)…38 x 38

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA591HK-23

Part Number
EA591HK-23
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support