Marking set alphabet (A to Z, &) 27 Pcs EA591HS-13

Marking set alphabet (A to Z, &) 27 Pcs EA591HS-13

【Product Specifications】
・Material-Steel (quenched)
・Contained in the plastic case※ 6 and 9 are shared.
・Character dim.…12.7mm
・Length…95mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA591HS-13

Part Number
EA591HS-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA591HS-13 in the Marking set alphabet (A to Z, &) 27 Pcs EA591HS-13 series.

Additional Products in this Category

Tech Support