Knurling EA591RA-20

Knurling EA591RA-20

【Product Specifications】
・Material-SKS2 (heat process, polishing finish)
・Dim.-OD 19 x Thickness 6.4mm x Hole dia. 4.8mm
・Count…No.20
・Pitch…1.27
・Ridge qty.…47

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA591RA-20

Part Number
EA591RA-20
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA591RA-20 in the Knurling EA591RA-20 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support