Knurling EA591RA-30

Knurling EA591RA-30

【Product Specifications】
・Material-SKS2 (heat process, polishing finish)
・Dim.-OD 19 x Thickness 6.4mm x Hole dia. 4.8mm
・Count…No.30
・Pitch…0.84
・Ridge qty.…70

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA591RA-30

Part Number
EA591RA-30
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA591RA-30 in the Knurling EA591RA-30 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support