[Stainless Steel] Lock Tweezers EA595LA-12

[Stainless Steel] Lock Tweezers EA595LA-12

【Product Specifications】
・Serrated tip
・Material-Stainless steel
・Mirror polish finish
・With lock function
・Length…155mm
・Tip…Straight

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA595LA-12

Part Number
EA595LA-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA595LA-12 in the [Stainless Steel] Lock Tweezers EA595LA-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support