[Plastic] Tweezers EA595VG-2

[Plastic] Tweezers EA595VG-2

【Product Specifications】
・Tip-Straight, thin
・Serrated tip
・Tip width-About 3mm
・Full length-125mm
・For watch battery replacement and the like

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA595VG-2

Part Number
EA595VG-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA595VG-2 in the [Plastic] Tweezers EA595VG-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support