Jewel Grip EA595ZA-0

Jewel Grip EA595ZA-0

【Product Specifications】
・No. of claws-3
・Claw dia.-0.4mm
・Claw length-8.5mm
・Full length-56mm
・Grip dia.-8mm
・Material-Brass (plating)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA595ZA-0

Part Number
EA595ZA-0
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA595ZA-0 in the Jewel Grip EA595ZA-0 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support