FRP Cable Rod (Roller Head) EA597BJ-111

FRP Cable Rod (Roller Head) EA597BJ-111

【Product Specifications】
・Rod dia.-5x8mm
・Rod material-FRP
・Frame size-550x190x620(H)mm
・It has a rotary 3-stage roller lead head, it has no problem to run through wires and communication cables.
・The rod has a flat surface so it has good straightness. Therefore, itis best fit for wiring works for communication, electricity, computers, etc. on the OA floor.
・Rod length-20m
・Weight-3.6kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA597BJ-111

Part Number
EA597BJ-111
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA597BJ-111 in the FRP Cable Rod (Roller Head) EA597BJ-111 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support