Sponge for Cable Rod EA597BJ-52

Sponge for Cable Rod EA597BJ-52

【Product Specifications】
・Material-Urethane foam
・Eye ID-25mm
・With 1 set (3 pcs) of spare sponges
・Connect this with EA597BJ-21 to -27 with a rope and pull it in to clean a sewer easily from ground.
・Sponge dim.…Dia. 215 x 205mm
・Pipe dia.…Dia. 200mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA597BJ-52

Part Number
EA597BJ-52
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA597BJ-52 in the Sponge for Cable Rod EA597BJ-52 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support