Sponge for Cable Rod EA597BJ-54

Sponge for Cable Rod EA597BJ-54
  • Volume Discount

【Product Specifications】
・Material-Polypropylene
・Eye ID-25mm
・Connect this with EA597BJ-21 to -27 with a rope and pull it in to clean a sewer easily from ground.
・Brush dim.…Dia. 200 x 300mm
・Pipe dia.…Dia. 200mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA597BJ-54

Part Number
EA597BJ-54
Part NumberVolume DiscountDays to Ship
Available

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA597BJ-54 in the Sponge for Cable Rod EA597BJ-54 series.

Additional Products in this Category

Tech Support