Conductor Fitting for Cable Rod EA597BJ-70

Conductor Fitting for Cable Rod EA597BJ-70

【Product Specifications】
・The fitting easily climbs over rungs at 300mm intervals and smoothly moves on a cable rack without being caught.
・Overall length-450mm
・Screw dia.-M12
・Applicable rod-EA597BJ-25 to -27

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA597BJ-70

Part Number
EA597BJ-70
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA597BJ-70 in the Conductor Fitting for Cable Rod EA597BJ-70 series.

Additional Products in this Category

Tech Support