Fish Tape EA597F-30

Fish Tape EA597F-30

【Product Specifications】
・Tape dim.-Dia. 4.8mm x 30m
・Material-Flexible steel

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA597F-30

Part Number
EA597F-30
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA597F-30 in the Fish Tape EA597F-30 series.

Additional Products in this Category

Tech Support