Fish Tape (with Winder Case) EA597GF-15

Fish Tape (with Winder Case) EA597GF-15

【Product Specifications】
・Case dim.-33 x 310 x 410(H)mm
・Tape dim.…Dia. 4.8mm x 15m
・Material…Flexible steel

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA597GF-15

Part Number
EA597GF-15
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA597GF-15 in the Fish Tape (with Winder Case) EA597GF-15 series.

Additional Products in this Category

Tech Support