Fish Tape(Stored in Drum, Type) EA597GG-76

Fish Tape(Stored in Drum, Type) EA597GG-76

【Product Specifications】
・Material-Fiberglass
・Weight-6.0kg
・Tension strength-1.7kN(173kg)
・Tape dim.…Dia. 4.8mm x 76m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA597GG-76

Part Number
EA597GG-76
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA597GG-76 in the Fish Tape(Stored in Drum, Type) EA597GG-76 series.

Additional Products in this Category

Tech Support