Fish Tape (with Winder Case) EA597GS-30

Fish Tape (with Winder Case) EA597GS-30

【Product Specifications】
・Material-Steel
・Tape dim.…6.4 x 1.5mm x 30m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA597GS-30

Part Number
EA597GS-30
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA597GS-30 in the Fish Tape (with Winder Case) EA597GS-30 series.

Additional Products in this Category

Tech Support