Cable Lead Gun EA597X

Cable Lead Gun EA597X

【Product Specifications】
・With 3 darts
・With 8 lbs line
・Never use it for other than original purpose on any account.
・Coverage distance-15m
・Overall length-200mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA597X

Part Number
EA597X
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA597X in the Cable Lead Gun EA597X series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support