Long Ratchet Wrench EA602AK-1 (EA602AK-1) (Part Numbers)

Long Ratchet Wrench EA602AK-1

【Product Specifications】
・Material-Chrome-vanadium
・12 Points.
・Tool for twisting wire.
・Right/left switch type
・Double-opening socket, normal dim. type and long-neck type available.
・Ideal for screw tightening work at deeply recessed sections, including tightening the bolts for connecting H-shaped steel frames.
・Size(Short x Long)-13x17mm
・Length-278mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA602AK-1

Part Number
EA602AK-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602AK-1 in the Long Ratchet Wrench EA602AK-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support