Flex Type Ratchet Ring Set EA602CF-6

Flex Type Ratchet Ring Set EA602CF-6

【Product Specifications】
・12 point
・Dim. (mm)…14 x 17
・Length (mm)…168

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA602CF-6

Part Number
EA602CF-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602CF-6 in the Flex Type Ratchet Ring Set EA602CF-6 series.

Additional Products in this Category

Tech Support