[Stainless Steel]Bore TORX Bit EA611BS-25

[Stainless Steel]Bore TORX Bit EA611BS-25

【Product Specifications】
・Hex shank-1/4
・Overall length-89mm
・With tamper Resistant
・Dim.…T30

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA611BS-25

Part Number
EA611BS-25
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA611BS-25 in the [Stainless Steel]Bore TORX Bit EA611BS-25 series.

Additional Products in this Category

Tech Support