(+)Bit EA611GA-51

(+)Bit EA611GA-51

【Product Specifications】
・Hex shank-1/4
・For wood screw
・Dim.…#1
・Length…50mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA611GA-51

Part Number
EA611GA-51
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA611GA-51 in the (+)Bit EA611GA-51 series.

Additional Products in this Category

Tech Support