(+)Bit EA611GA-70

(+)Bit EA611GA-70

【Product Specifications】
・Hex shank-1/4
・For wood screw
・Dim.…#0
・Length…70mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA611GA-70

Part Number
EA611GA-70
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA611GA-70 in the (+)Bit EA611GA-70 series.

Additional Products in this Category

Tech Support