• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

(+)Bit EA611GA-92 (EA611GA-92) (Part Numbers)

(+)Bit EA611GA-92

【Product Specifications】
・Hex shank-1/4
・For wood screw
・Dim.…#2
・Length…89mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA611GA-92

Part Number
EA611GA-92
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA611GA-92 in the (+)Bit EA611GA-92 series.

Additional Products in this Category

Tech Support