Bore TORX Bit EA611GV-16

Bore TORX Bit EA611GV-16

【Product Specifications】
・Hex shank-1/4
・With tamper resistant
・Dim.…T25
・Length…89mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA611GV-16

Part Number
EA611GV-16
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support