[XZN] Bit EA611GY-8

[XZN] Bit EA611GY-8

【Product Specifications】
・Dim.…M8
・Length…50mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA611GY-8

Part Number
EA611GY-8
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA611GY-8 in the [XZN] Bit EA611GY-8 series.

Additional Products in this Category

Tech Support