#3 x 25mm [+]Impact Driver Bit EA611MA-3

#3 x 25mm [+]Impact Driver Bit EA611MA-3

【Product Specifications】
・Hex shank-1/4
・Diamond coating
・Dim.…#3
・Length…25mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA611MA-3

Part Number
EA611MA-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA611MA-3 in the #3 x 25mm [+]Impact Driver Bit EA611MA-3 series.

Additional Products in this Category

Tech Support